chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU200-CP40-LIU2P8X2T/S10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RU200-CP40-LIU2P8X2T/S10
Order ID no. 1610093
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
Terminal box with cable gland
Design
Rectangular
Detection type
contactless
Electrical connection
Terminal chamber
Function
Proximity switch
Height
3
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Max. range (mm)
2000
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Output function
PNP
Protection class
IP40
Switching element function
NO/NC
Width
4
In Stock
Price Group
D2
List Price
€ 402,38
home
Turck-Shop
Others
RU200-CP40-LIU2P8X2T/S10
Item Total
€ 402,38
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support