- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -20
- Approvals
- CE, cULus
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Design
- Threaded barrel
- Detection type
- contactless
- Dimensions
- 89 mm
- Electrical connection
- Connector
- Function
- Continuous level measurement, Level detection
- Function
- Proximity switch
- Housing diameter (mm)
- ⌀ 30 mm
- Housing material
- Metal
- Housing quality
- CuZn
- Housing surface
- Nickel Plated
- Max. range (mm)
- 1300
- Measuring principle
- Ultrasonic
- Medium
- Bulk goods, liquids
- Operating mode
- Time-of-Flight
- Output function
- PNP/NPN, analog output
- Protection class
- IP67
- Quality active face
- Epoxy
- Radiation direction
- straight
- Resolution
- 1 cm
- Setting option
- IO-Link, Push Button, Remote Teach
- Special features
- Pushbutton, Synchronization
- Switching element function
- NO/NC