chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU40U-M18ES-2UP8X2-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
RU40U-M18ES-2UP8X2-H1151
Order ID no. 1610013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Detection type
contactless
Dimensions
92 mm
Electrical connection
Connector
Function
Proximity switch
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Length
92
Max. range (mm)
400
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Quality active face
Epoxy
Radiation direction
side
Resolution
0.5 mm
Setting option
Remote Teach
Switching element function
NO/NC
In Stock
Price Group
D2
List Price
€ 265,32
home
Turck-Shop
Others
RU40U-M18ES-2UP8X2-H1151
Item Total
€ 265,32
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support