chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q21SR-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q21SR-AP6X
Order ID no. 16095
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
65 mm x 37 mm x 21 mm
Electrical connection
Terminal chamber
Height
20
Housing material
Plastic
Housing quality
PA12-GF30
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Width
40
In Stock
Price Group
E1
List Price
€ 103,29
home
Turck-Shop
Others
BI2-Q21SR-AP6X
Item Total
€ 103,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support