chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-Q20-AP6X2-H1141/S388 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15U-Q20-AP6X2-H1141/S388
Order ID no. 1608612
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
68 mm x 40 mm x 20 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
130
In Stock
Price Group
E1
List Price
€ 67,87
home
Turck-Shop
Others
BI15U-Q20-AP6X2-H1141/S388
Item Total
€ 67,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support