chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-Q07-AP6X2/S90 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-Q07-AP6X2/S90
Order ID no. 1608330
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions
23 mm x 24,5 mm x 8,5 mm
Electrical connection
Cable
Height
10
Housing material
Metal
Housing quality
GD-ZnAl
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 99,33
home
Turck-Shop
Others
BI3-Q07-AP6X2/S90
Item Total
€ 99,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support