chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EH08K-AP6X-V1131 | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI1-EH08K-AP6X-V1131
Order ID no. 1604601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
1.5
Switching element function
NO contact
Width
10
In Stock
Price Group
E1
List Price
€ 98,12
home
Turck-Shop
Others
BI1-EH08K-AP6X-V1131
Item Total
€ 98,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support