chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-H08K-AP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-H08K-AP6X-V1131
Order ID no. 16046
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Length
35
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
3
Width
10
In Stock
Price Group
E1
List Price
€ 97,79
home
Turck-Shop
Others
BI1-H08K-AP6X-V1131
Item Total
€ 97,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support