chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI35-G47-SIU5X/S85 4M | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
NI35-G47-SIU5X/S85 4M
Order ID no. 1602530
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Cable color
Gray
Cable length (m)
4
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 47 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
10
Measuring range
5
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Width
10
In Stock
Price Group
E1
List Price
€ 509,19
home
Turck-Shop
Others
NI35-G47-SIU5X/S85 4M
Item Total
€ 12.729,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support