chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI100P1-Q17LM1-LI2X2-V1141/S968 | TURCK - Your Global Automation Partner
LI100P1-Q17LM1-LI2X2-V1141/S968
Order ID no. 1593504
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Profile
Electrical connection
Connector
Height
2
Housing material
Plastic
Housing quality
PC-GF10
Length
113
Measuring principle
Inductive
Measuring range
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Width
2
In Stock
Price Group
F1
List Price
€ 270,93
home
Turck-Shop
Others
LI100P1-Q17LM1-LI2X2-V1141/S968
Item Total
€ 270,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support