chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P1-QR14-ELU4X2/S97 3M | TURCK - Your Global Automation Partner
RI360P1-QR14-ELU4X2/S97 3M
Order ID no. 1593006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
3
Design
Rectangular
Electrical connection
Cable
Flange type
Flange without mounting element
Height
20
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
135
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Width
120
In Stock
Price Group
G1
List Price
€ 179,19
home
Turck-Shop
Others
RI360P1-QR14-ELU4X2/S97 3M
Item Total
€ 8.959,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support