chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P3-QR14-ELIU5X2-0.3-RS5 | TURCK - Your Global Automation Partner
RI360P3-QR14-ELIU5X2-0.3-RS5
Order ID no. 1590872
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable with connector
Flange type
Flange without mounting element
Height
30
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
150
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Width
70
In Stock
Price Group
G1
List Price
€ 165,22
home
Turck-Shop
Others
RI360P3-QR14-ELIU5X2-0.3-RS5
Item Total
€ 165,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support