chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI50P0-Q17LM0-LIU5X2-0.3-RS5 | TURCK - Your Global Automation Partner
LI50P0-Q17LM0-LIU5X2-0.3-RS5
Order ID no. 1590700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.3
Connector type
M12 x 1
Design
Profile
Electrical connection
Cable with connector
Height
15
Housing material
Plastic
Housing quality
PC-GF10
Length
180
Measuring principle
Inductive
Measuring range
50
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Width
180
In Stock
Price Group
F1
List Price
€ 217,91
home
Turck-Shop
Others
LI50P0-Q17LM0-LIU5X2-0.3-RS5
Item Total
€ 217,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support