chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-VP45X2LD | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI10-Q14-VP45X2LD
Order ID no. 1584052
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
2
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Commercial vehicle specification, Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 95,59
Item Total
€ 95,59
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-Q14-VP45X2LD
Contact Support