chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20-Q20-RN45X2LD-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Electrical Systems
BI20-Q20-RN45X2LD-H1141
Order ID no. 1584048
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions
68 mm x 40 mm x 20 mm
Electrical connection
Connector
Height
2
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
7
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Special features
Commercial vehicle specification, Sn +
Switching element function
NC contact
Switching frequency (kHz)
0.5
Width
4
In Stock
Price Group
E1
List Price
€ 110,55
Item Total
€ 110,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI20-Q20-RN45X2LD-H1141
Contact Support