chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-EM30-AN45XLD-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Board Nets
BI15-EM30-AN45XLD-H1141
Order ID no. 1584024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
25
Housing diameter (mm)
⌀ 30 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
60
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
25
In Stock
Price Group
E1
List Price
€ 168,19
home
Turck-Shop
Others
BI15-EM30-AN45XLD-H1141
Item Total
€ 168,19
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support