chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-EM18-AP45XLD/S100 | TURCK - Your Global Automation Partner
Inductive Sensor For Use in Vehicle Board Nets
BI8-EM18-AP45XLD/S100
Order ID no. 1584015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 130,13
home
Turck-Shop
Others
BI8-EM18-AP45XLD/S100
Item Total
€ 130,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support