chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-EM12E-AG52X-H1144 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-EM12E-AG52X-H1144
Order ID no. 1579934
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
110
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
90
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 138,05
Item Total
€ 6.902,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BIM-EM12E-AG52X-H1144
Contact Support