chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-M12E-RP4X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BIM-M12E-RP4X-H1141
Order ID no. 1579924
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Length
100
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
90
Switching element function
NC contact
Width
100
In Stock
Price Group
E1
List Price
€ 112,75
home
Turck-Shop
Others
BIM-M12E-RP4X-H1141
Item Total
€ 112,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support