chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI25-G47SR-VN4X2-H1141/S1105 | TURCK - Your Global Automation Partner
Inductive Sensor
BI25-G47SR-VN4X2-H1141/S1105
Order ID no. 1575806
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
65
Housing diameter (mm)
⌀ 47 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
175
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
25
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Width
125
In Stock
Price Group
E1
List Price
€ 221,43
home
Turck-Shop
Others
BI25-G47SR-VN4X2-H1141/S1105
Item Total
€ 221,43
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support