chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSU35-2AP4X2-B1160-FKE4.5/S930 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSU35-2AP4X2-B1160-FKE4.5/S930
Order ID no. 1569929
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Dual sensor for rotary actuators
Dimensions
59 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PP-GF30
Housing surface
Yellow
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.05
Width
100
In Stock
Price Group
E1
List Price
€ 219,12
home
Turck-Shop
Others
NI4-DSU35-2AP4X2-B1160-FKE4.5/S930
Item Total
€ 219,12
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support