chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
E2MP-SC1-M1 | TURCK - Your Global Automation Partner
E2MP-SC1-M1
Order ID no. 1569928
home
Home
Loading...
Technical Data
Downloads
CAD
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions
68 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP-GF30
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
normally open NO
Switching frequency (kHz)
0.05
home
Turck-Shop
Others
E2MP-SC1-M1
Item Total
€ 162,14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 162,14