chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40-CP80-VP4X2-H1141/S100 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI40-CP80-VP4X2-H1141/S100
Order ID no. 1569502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Switching element function
Complementary contact
Switching frequency (kHz)
0.1
Width
100
In Stock
Price Group
E1
List Price
€ 276,87
home
Turck-Shop
Others
NI40-CP80-VP4X2-H1141/S100
Item Total
€ 276,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support