chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI30U-K40SR-VP4X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI30U-K40SR-VP4X2
Order ID no. 1565801
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Smooth barrel
Electrical connection
Terminal chamber
Height
50
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
ABS
Rated switching distance (mm)
30
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Width
70
In Stock
Price Group
E1
List Price
€ 158,51
home
Turck-Shop
Others
NI30U-K40SR-VP4X2
Item Total
€ 158,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support