chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI50U-Q80-VP4X2-B1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI50U-Q80-VP4X2-B1141
Order ID no. 1562005
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
80
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Width
120
In Stock
Price Group
E2
List Price
€ 218,57
home
Turck-Shop
Others
BI50U-Q80-VP4X2-B1141
Item Total
€ 218,57
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support