chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-EM18-VP4X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI8-EM18-VP4X 7M
Order ID no. 1561133
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
130
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
130
In Stock
Price Group
E1
List Price
€ 130,24
home
Turck-Shop
Others
NI8-EM18-VP4X 7M
Item Total
€ 130,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support