chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Incremental Encoder
RI-08S6S-2F360-C 1M
Order ID no. 1544059
In Stock
Price Group
F3
List Price
€ 229,02
Item Total
€ 229,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RI-08S6S-2F360-C 1M
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter
36.8
Flange type
without fixing clamp
Housing material
Plastic
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP65
Resolution incremental (ppr)
360
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Optical