chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS-07H10E-7A12B-C 1M/N4 | TURCK - Your Global Automation Partner
RS-07H10E-7A12B-C 1M/N4
Order ID no. 1544056
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Hollow shaft
Electrical connection
Cable
Flange diameter
36
Flange type
Flange with stator coupling
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Magnetic
Output function
Analog output
Output type
Absolute singleturn
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Width
0
In Stock
Price Group
F3
List Price
€ 502,81
Item Total
€ 502,81
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RS-07H10E-7A12B-C 1M/N4
Contact Support