chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WI40-M18-LIU5-H1141/S250 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
WI40-M18-LIU5-H1141/S250
Order ID no. 1536608
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Measuring range
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PVC rigid
Width
100
In Stock
Price Group
E1
List Price
€ 213,84
home
Turck-Shop
Others
WI40-M18-LIU5-H1141/S250
Item Total
€ 213,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support