chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-M18-LIU/S97 | TURCK - Your Global Automation Partner
Sensor was never produced in series
NI10-M18-LIU/S97
Order ID no. 1535609
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Length
0
Measuring range
1
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Width
0
home
Turck-Shop
Others
NI10-M18-LIU/S97
In Stock
Price Group
E1
List Price
€ 264,22
Item Total
€ 264,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support