chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-M18-LI-EXI/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output and Extended Temperature Range
BI8-M18-LI-EXI/S97
Order ID no. 1535606
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
, , , ,
Cable color
Red brown
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
2
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Measuring range
1
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Width
100
In Stock
Price Group
E1
List Price
€ 291,94
home
Turck-Shop
Others
BI8-M18-LI-EXI/S97
Item Total
€ 291,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support