chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50-Q80-LIU5-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
NI50-Q80-LIU5-H1141
Order ID no. 1535510
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
80
Measuring range
10
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF30-V0
Width
90
In Stock
Price Group
E1
List Price
€ 306,24
home
Turck-Shop
Others
NI50-Q80-LIU5-H1141
Item Total
€ 306,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support