chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4-M12-LIU/S90 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI4-M12-LIU/S90
Order ID no. 1535508
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Measuring range
0.5
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Width
100
home
Turck-Shop
Others
BI4-M12-LIU/S90
In Stock
Price Group
E1
List Price
€ 172,26
Item Total
€ 172,26
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support