chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI40-Q80-2LU-H1141/S950 | TURCK - Your Global Automation Partner
Inductive Sensor For Differentiation Between Metals
BI40-Q80-2LU-H1141/S950
Order ID no. 1534614
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Measuring range
5
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PBT-GF30-V0
Special features
Differentiation of metals
Width
90
In Stock
Price Group
E1
List Price
€ 3.202,10
home
Turck-Shop
Others
BI40-Q80-2LU-H1141/S950
Item Total
€ 3.202,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support