chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10T-Q34-LU-H1141/S317 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
BI10T-Q34-LU-H1141/S317
Order ID no. 1534301
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
68 mm x 34 mm x 34 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
PA12-GF30
Length
150
Measuring range
1
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Width
90
Price Group
E1
List Price
€ 336,05
home
Turck-Shop
Others
BI10T-Q34-LU-H1141/S317
Item Total
€ 336,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support