chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
8.IS40.14121 | TURCK - Your Global Automation Partner
8.IS40.14121
Order ID no. 1534004
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Height
70
Housing material
Plastic
Housing quality
PC
Length
100
Measuring principle
Acceleration
Number of measuring axes
1
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Width
100
In Stock
Price Group
D1
List Price
€ 319,22
home
Turck-Shop
Others
8.IS40.14121
Item Total
€ 319,22
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support