chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-M12-0.2-Q20-2LI2-H1141/S950 | TURCK - Your Global Automation Partner
Inductive Sensor For Differentiation Between Metals
BI1-M12-0.2-Q20-2LI2-H1141/S950
Order ID no. 1533013
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Special features
Differentiation of metals
Width
120
In Stock
Price Group
E1
List Price
€ 3.202,10
home
Turck-Shop
Others
BI1-M12-0.2-Q20-2LI2-H1141/S950
Item Total
€ 3.202,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support