chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-S30-VP4X/S100 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI10-S30-VP4X/S100 12M
Order ID no. 1517205
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Height
80
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
130
Price Group
E1
List Price
€ 196,46
home
Turck-Shop
Others
BI10-S30-VP4X/S100 12M
Item Total
€ 196,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support