chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI100U-K90SR-VP4X2/S977 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI100U-K90SR-VP4X2/S977
Order ID no. 1515502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions
130 mm x 75 mm x 60 mm
Electrical connection
Terminal chamber
Height
60
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
130
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
115
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
Width
100
In Stock
Price Group
E2
List Price
€ 682,00
home
Turck-Shop
Others
NI100U-K90SR-VP4X2/S977
Item Total
€ 682,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support