chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI27-CP80-VP4/S1246 | TURCK - Your Global Automation Partner
Inductive Sensor
NI27-CP80-VP4/S1246
Order ID no. 1512403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.215
Design
Rectangular
Dimensions
80 mm x 80 mm x 23,8 mm
Electrical connection
Cable
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
27
Switching element function
Complementary contact
Switching frequency (kHz)
0.14
Width
100
In Stock
Price Group
E1
List Price
€ 232,21
home
Turck-Shop
Others
NI27-CP80-VP4/S1246
Item Total
€ 232,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support