chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-S12-RN5X/5 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-S12-RN5X/5
Order ID no. 1510612
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
120
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
1.5
Width
110
Price Group
E1
List Price
€ 85,03
home
Turck-Shop
Others
NI5-S12-RN5X/5
Item Total
€ 85,03
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support