chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-P30SR-VP4X2/S85-S97 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
BI10-P30SR-VP4X2/S85-S97
Order ID no. 15056
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
10
Special features
Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
40
In Stock
Price Group
E1
List Price
€ 194,70
home
Turck-Shop
Others
BI10-P30SR-VP4X2/S85-S97
Item Total
€ 194,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support