chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-M18-RZ3X/S1240 10M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI3-M18-RZ3X/S1240 10M
Order ID no. 1503015
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
140
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
140
In Stock
Price Group
E1
List Price
€ 259,82
home
Turck-Shop
Others
BI3-M18-RZ3X/S1240 10M
Item Total
€ 259,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support