chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40-G47-VP4X-B2141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI40-G47-VP4X-B2141
Order ID no. 1502401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
70
Housing diameter (mm)
⌀ 47 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
160
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Switching element function
Complementary contact
Width
100
In Stock
Price Group
E1
List Price
€ 206,91
home
Turck-Shop
Others
NI40-G47-VP4X-B2141
Item Total
€ 206,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support