chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-S30-VP4X/S100-S140 12M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI15-S30-VP4X/S100-S140 12M
Order ID no. 1502100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Height
50
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
200
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
200
In Stock
Price Group
E1
List Price
€ 247,61
home
Turck-Shop
Others
NI15-S30-VP4X/S100-S140 12M
Item Total
€ 247,61
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support