chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-EG18-VP4X/S1272 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EG18-VP4X/S1272
Order ID no. 1500130
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Cannon
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
150
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 373,01
home
Turck-Shop
Others
BI5-EG18-VP4X/S1272
Item Total
€ 7.460,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support