chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40F-S32SR-VP44X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Rectangular sensor
NI40F-S32SR-VP44X-H1141
Order ID no. 1440019
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
175 mm x 100 mm x 32 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
ABS
Length
180
Operating voltage
DC
Output function
PNP
Protection class
IP65
Quality active face
ABS
Special features
Ring sensor, static output
Switching element function
Complementary contact
Switching frequency (kHz)
0.008
Width
110
In Stock
Price Group
E1
List Price
€ 898,70
home
Turck-Shop
Others
NI40F-S32SR-VP44X-H1141
Item Total
€ 898,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support