chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
NI100-Q160-AP44X/S120 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI100-Q160-AP44X/S120
Order ID no. 1440012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
160 mm x 160 mm x 60 mm
Electrical connection
Cable
Height
60
Housing material
Plastic
Housing quality
PPO
Housing surface
Black
Length
160
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PPO
Rated switching distance (mm)
100
Switching element function
NO contact
Switching frequency (kHz)
0.05
Width
160
In Stock
Price Group
E1
List Price
€ 598,40
home
Turck-Shop
Others
NI100-Q160-AP44X/S120
Item Total
€ 598,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support