chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI65R-S32SR-AP44X-S1131 | TURCK - Your Global Automation Partner
Inductive Sensor Ring sensor
NI65R-S32SR-AP44X-S1131
Order ID no. 1440009
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
SOURIAU
Design
Ring sensor
Dimensions
175 mm x 100 mm x 32 mm
Electrical connection
Connector
Height
40
Housing material
Plastic
Housing quality
ABS
Inside ring diameter D (mm)
65
Length
190
Operating voltage
DC
Output function
PNP
Protection class
IP65
Special features
Ring sensor, static output
Switching element function
NO contact
Switching frequency (kHz)
0.008
Width
130
In Stock
Price Group
E1
List Price
€ 898,70
home
Turck-Shop
Others
NI65R-S32SR-AP44X-S1131
Item Total
€ 898,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support