chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20R-W30-DAP6X-H1141/250MS/S204 | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI20R-W30-DAP6X-H1141/250MS/S204
Order ID no. 14032
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Ring sensor
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PA12-GF30
Inside ring diameter D (mm)
20.1
Length
70
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Width
40
In Stock
Price Group
E1
List Price
€ 229,24
home
Turck-Shop
Others
BI20R-W30-DAP6X-H1141/250MS/S204
Item Total
€ 229,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support